Corded Foam Ear Plugs, YMD519 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA YMD519 series, foam earplugs with cord, comfortable, non-irritating, snug fit, good noise reduction.
Product Overview
- Extra-soft polyurethane foam — comfortable throughout extended wear.
- Bullet-shaped design for a snug fit in the ear canal.
- Noise reduction rating: SNR 38 dB, NRR 32 dB.
- Smooth outer surface — hypoallergenic and non-irritating.
- Hi-visibility yellow — easy to spot.
- PVC cord lanyard to prevent loss — sterility certified.
Specifications Table
| Part Number | SPEPEPFO519 |
| Series | YMD519 |
| Color | Hi-Visibility Yellow |
| Body Material | Polyurethane Foam |
| Cord Material | PVC |
| Type | Corded Foam Earplug |
| Shape | Bullet |
| Noise Reduction (SNR) | 38 dB |
| Noise Reduction (NRR) | 32 dB |