Foldable Ear Muff, EM301A Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA EM301A series, ear muff, over-ear type, for noise reduction.
Product Overview
- Dual-layer ear cup design — effectively reduces high-intensity noise and vibration.
- Noise reduction rating: SNR 25 dB, NRR 27 dB.
- Headband folds down for compact storage.
- Weight: 180 g.
- Suitable for high-noise environments.
Specifications Table
| Part Number | SPEPEM301A |
| Series | EM301A |
| Type | Foldable Earmuff |
| Ear Cup Design | 2-Layer |
| Noise Reduction (SNR) | 25 dB |
| Noise Reduction (NRR) | 27 dB |
| Foldable | Yes |
| Weight | 180 g |