Over-Head Ear Muff, EM301B Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA EM301B series, over-head ear muff, easy to use, comfortable to wear, good noise reduction.
Product Overview
- Made from yellow ABS plastic — highly visible.
- Dual-layer ear cup design — effectively reduces loud noise and sound reverberation.
- Noise reduction rating: SNR 27 dB, NRR 25 dB.
- Adjustable ear cup height for a comfortable fit.
- Impact-absorbing pad and foam cushion.
- Weight: 180 g — a widely used series.
Specifications Table
| Part Number | SPEPEM301B |
| Series | EM301B |
| Color | Yellow |
| Body Material | ABS Plastic |
| Cushion Material | Impact-Absorbing Foam |
| Type | Headband Earmuff |
| Ear Cup Design | 2-Layer |
| Noise Reduction (SNR) | 27 dB |
| Noise Reduction (NRR) | 25 dB |
| Headband | Adjustable |
| Weight | 180 g |