Helmet-Mounted Ear Muff, EM187 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA EM187 series, helmet-mounted ear muff, for noise reduction.
Product Overview
- Helmet-mounted earmuff.
- Dual-layer ear cup design — reduces high-intensity noise and sound reverberation.
- Noise reduction rating: SNR 28 dB, NRR 25 dB.
- No pressure on the head or ears.
- Weight: 222 g.
Specifications Table
| Part Number | SPHPEM302 |
| Series | EM187 |
| Mounting Type | Helmet-Mounted |
| Ear Cup Design | 2-Layer |
| Noise Reduction (SNR) | 28 dB |
| Noise Reduction (NRR) | 25 dB |