Half-Face Respirator Single Filter, 501 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 501 series, half-face respirator single filter, with 2-point exhalation valve.
Product Overview
- Mask body made from thermoplastic — 100% safe, non-toxic, eco-friendly, and odorless.
- 2-point exhalation valve for easy inhalation and comfortable air release without stuffiness.
- Versatile use (gas / vapor / air filtration).
- Mask size designed to fit Asian facial structures.
- Comes with a fabric edge seal to reduce irritation for sensitive skin.
- Set includes: half-face mask and cartridge "A".
Specifications Table
| Part Number | SPDPPRYMD501 |
| Series | 501 |
| Body Material | Thermoplastic (Non-Toxic) |
| Type | Half-Face / Single Cartridge |
| Exhalation Valve | 2 points |
| Included Cartridge | Cartridge "A" |
| Protection | Gas / Vapor / Air Filtration |