Half-Face Respirator Dual Filter with Goggles, 522 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 522 series, half-face respirator dual filter with goggles, protects against chemical splash into eyes.
With exhalation valve.
Product Overview
- Dual-cartridge half-face mask.
- Made from thermoplastic engineering rubber — 100% safe, eco-friendly, and odorless.
- 2 filter cartridges, 2-point exhalation valve for easy inhalation and comfortable air release without stuffiness.
- Versatile use — gas / vapor / air filtration.
- Comes with a fabric edge seal to reduce irritation for sensitive skin.
- Set includes: half-face mask, chemical splash goggles, and cartridge "A".
Specifications Table
| Part Number | SPDPPRYMD522 |
| Series | 522 |
| Body Material | Thermoplastic Engineering Rubber |
| Type | Half-Face / Dual Cartridge |
| Exhalation Valve | 2 points |
| Protection | Gas / Vapor / Air Filtration |
| Cartridge Slots | 2 cartridges |
| Set Includes | Mask + Chemical Splash Goggles + Cartridge "A" |