Silicone Half-Face Respirator, 421 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 421 series, silicone half-face chemical respirator
Made from premium-grade silicone, soft, comfortable to wear, non-irritating.
Product Overview
- Made from food-grade silicone — soft, hypoallergenic, and odorless.
- Fang-lock sealing system for an airtight fit with no gaps.
- Large air port, lightweight, and easy to connect.
- 15 mm elastic head strap for a snug fit.
- Lightweight.
Specifications Table
| Part Number | SPDPPRYMD0421 |
| Series | 421 |
| Body Material | Food-Grade Silicone |
| Type | Half-Face |
| Seal System | Fang-Lock (Airtight) |
| Head Strap | 15 mm Elastic |