Half-Face Respirator, 422 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 422 series, TPR half-face dust respirator
High dust filtration efficiency
Lightweight
Non-allergenic
Product Overview
- Made from special heat-resistant grade TPR (Thermoplastic Rubber) — lightweight, hypoallergenic, and odorless.
- Fang-lock system for enhanced safety during wear.
- Large air port, lightweight, easy to connect, and airtight with no gaps.
- 15 mm elastic head strap for a snug fit.
- Exhalation and heat valve cover.
Specifications Table
| Part Number | SPDPPRYMD422 |
| Series | 422 |
| Body Material | TPR (Thermoplastic Rubber) |
| Type | Half-Face / Dust |
| Seal System | Fang-Lock (Airtight) |
| Head Strap | 15 mm Elastic |