Silicone Half-Face Respirator, 6001 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 6001 series, half-face chemical respirator, with chemical filter cartridge.
Product Overview
- High-quality silicone chemical respirator — lightweight, odorless, hypoallergenic, soft, and comfortable to wear without skin irritation.
- Comes with A1 toxic gas cartridge — protects against organic vapors and gases.
- KN95 filter pad with filtration efficiency of no less than 95%.
- Filters dust and protects against both oil-based and non-oil-based particles.
- Certified to EN140:1998 and EN143:2006.
Specifications Table
| Part Number | SPDPPRYMD6001 |
| Series | 6001 |
| Body Material | Silicone |
| Type | Half-Face / Chemical |
| Included Cartridge | A1 Toxic Gas + KN95 Particle Filter |
| Filtration Efficiency | ≥95% |
| Certification | EN140:1998, EN143:2006 |