TPR Half-Face Dust Respirator with Filter, 6002 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 6002 series, half-face dust respirator, with dust filter, TPR material, comfortable and lightweight.
Product Overview
- Made from special heat-resistant grade TPR (Thermoplastic Rubber) — lightweight.
- 4-point mask strap.
- Designed to conform to the nose bridge — does not obstruct work, and allows easy breathing.
- Protects against fine dust, metal dust, asbestos fibers, allergens, and fumes.
- Suitable for metal smelting, welding, and soldering.
- Certified to EN140:1998 and GB, EN143:2006.
Specifications Table
| Part Number | SPDPPRYMD6002 |
| Series | 6002 |
| Body Material | TPR (Thermoplastic Rubber) |
| Type | Half-Face / Dust |
| Strap Attachment Points | 4 points |
| Protection | Dust / Metal Particles / Asbestos / Fumes |
| Certification | EN140:1998, GB, EN143:2006 |