Full-Face Chemical Respirator, 7000 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 7000 series, full-face chemical respirator.
Product Overview
- Full-face mask made from food-grade liquid silicone — soft, hypoallergenic, and odorless.
- Large lens for a wide field of view and clear visibility.
- Dual-layer face seal for a snug facial fit, increased breathing space, and reduced breathing resistance.
- 4-point strap adjustment to fit the head and face.
- Replaceable cartridge — compatible with other chemical cartridges.
- Certified to GB 2890-2009.
Specifications Table
| Part Number | SPDPPRYMD7000 |
| Series | 7000 |
| Body Material | Food-Grade Liquid Silicone |
| Type | Full-Face / Chemical |
| Strap Attachment Points | 4 points |
| Replaceable Cartridge | Yes |
| Certification | GB 2890-2009 |