Dust Filter P3R, 102 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 102 series, P3R dust filter, 10-layer construction with carbon component.
Product Overview
- 10-layer filtration system with carbon compound — high efficiency.
- P100 standard — captures particles smaller than 0.3 micron with filtration efficiency over 99.97%.
- Protects against metal dust, asbestos fibers, allergens, and fumes.
- Protects against both oil-based and non-oil-based contaminants.
- Compatible with both half-face and full-face masks.
- Suitable for metal smelting, welding, and soldering.
Specifications Table
| Part Number | SPDPPRSPFCRC102 |
| Series | 102 |
| Filter Standard | P100 / P3R |
| Filter Layers | 10 layers |
| Filter Compound | Carbon |
| Filtration Efficiency | >99.97% |
| Particle Size Captured | <0.3 micron |
| Compatible With | Half-Face / Full-Face Masks |