ABE1 Multi-Gas Filter Cartridge, 310 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 310 series, ABE1 carbon powder chemical filter cartridge, for severe chemicals, lacquer, thinner, hydrogen cyanide, chemical industries, and antibiotic manufacturing.
Product Overview
- ABE1 toxic gas cartridge — carbon powder grade — filters toxic vapors, lacquer, thinner, and hydrogen cyanide.
- Compatible with both full-face and half-face chemical respirators.
- Balanced shape for even weight distribution and excellent field of view.
- Supports an additional particle filter layer.
- Low breathing resistance for extended continuous wear.
- Suitable for the chemical industry and antibiotic manufacturing facilities.
Specifications Table
| Part Number | SPDPFLABE1310 |
| Series | 310 |
| Cartridge Type | ABE1 Mixed Gas (Carbon Powder) |
| Protection | Lacquer / Thinner / HCN / Toxic Vapors |
| Additional Filter | Supports additional particle filter layer |
| Breathing Resistance | Low |
| Compatible With | Half-Face / Full-Face Masks |