Full-Cover Leather Welding Helmet, YMD-605 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA full-cover leather welding helmet YMD-605 series
For protection from welding or plasma cutting light.
Product Overview
- Leather flip-up welding face shield for welding and plasma cutting.
- Outer lens Shade #11 (Dark Green).
- Clear inner lens for viewing workpiece under normal light conditions.
- Heat-resistant up to 60°C.
- Weight: 370 g.
Specifications Table
| Part Number | SPHMWMJY2023 |
| Series | YMD-605 |
| Outer Lens Shade | #11 (Dark Green) |
| Inner Lens Shade | Clear |
| Heat Resistance | Up to 60°C |
| Weight | 370 g |