Auto-Darkening Leather Welding Helmet, YMD-616 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA auto-darkening leather welding helmet YMD-616 series
For UV and infrared protection, 4-level adjustable headband.
Product Overview
- Made from genuine fine-grain cowhide.
- Auto-darkening Polycarbonate lens — darkens automatically in just 1 millisecond.
- UV and infrared protection at DIN15 level.
- Temple length adjustable at 4 levels; temple angle adjustable up/down at 3 levels.
- Heat-resistant up to 60°C.
- Strap hole for adding a head strap — suitable for confined or poorly ventilated spaces.
Specifications Table
| Part Number | SPHMWMYMD616 |
| Series | YMD-616 |
| Body Material | Genuine Cowhide |
| Lens Type | Auto-Darkening (Polycarbonate) |
| Darkening Speed | 1 millisecond |
| UV/IR Protection | DIN15 |
| Temple Adjustment | 4 levels / 3 levels (up-down) |
| Heat Resistance | Up to 60°C |