Hand-Held Welding Helmet, YMD-407 Series, Red YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA hand-held welding helmet YMD-407 series, red
Lightweight and durable, protects eyes from sparks and radiation.
Product Overview
- Made from premium fiber — lightweight, strong, and durable.
- Green lens, Shade #10 — protects against ultraviolet and infrared radiation.
- Non-flammable and non-melting.
- Internal handle installed inside the mask — easy to use, comfortable grip, stays cool to the touch.
- Suitable for protection against welding spatter or plasma cutting.
Specifications Table
| Part Number | SPHMWCHE407 |
| Series | YMD-407 |
| Color | Red |
| Lens Shade | #10 (Green) |
| Body Material | Premium Fiber |
| Fire Resistance | Yes |
| Handle Type | Internal handle inside mask |