Head-Mounted Welding Helmet, YMD-405N Series, Black YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA head-mounted welding helmet YMD-405N series, black, for protection from welding sparks, improved quality.
Product Overview
- Full 180-degree face protection.
- Made from Polypropylene (PP) — durable, not brittle or easily broken.
- Green lens, Shade #10 — suitable for carbon arc welding or plasma cutting.
- RATCHET SUSPENSION inner harness.
- Square lock hole for easy assembly onto the mask.
- Weight: 400 g.
Specifications Table
| Part Number | SPHMWHHE405N |
| Series | YMD-405N |
| Color | Black |
| Lens Shade | #10 (Green) |
| Body Material | Polypropylene (PP) |
| Coverage Area | 180 degrees |
| Suspension System | RATCHET SUSPENSION |
| Weight | 400 g |