Auto-Darkening Welding Helmet, YMD2200 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA auto-darkening welding helmet YMD2200 series, 2-sensor, highly responsive to light changes
Lens shade switches in milliseconds, comfortable to wear.
Product Overview
- Full coverage of face, neck, ears, and chin.
- 2-sensor auto-darkening in just 1 millisecond.
- ADF Special LCD lens with auto-darkening at Shade #11.
- Viewing area: 90 × 35 mm.
- Rotating inner harness for a secure and comfortable fit.
- Mask opens and closes up to 150 degrees.
Specifications Table
| Part Number | SPHMAUHE2200 |
| Series | YMD2200 |
| Lens Type | ADF Special LCD |
| Auto-Darkening Shade | #11 |
| Darkening Speed | 1 millisecond |
| Sensors | 2 points |
| Viewing Area | 90 × 35 mm |
| Suspension System | Rotating |
| Mask Opening Angle | Up to 150 degrees |