Auto-Darkening Welding Helmet, YMD6500 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA auto-darkening welding helmet YMD6500 series, auto light adjustment, large viewing area, clear workpiece visibility, 5-level shade adjustment.
Product Overview
- Supports MMA, MIG, TIG welding, and Grinding.
- Large viewing area of 93 × 43 mm for better workpiece visibility.
- Ultra-fast darkening speed of 1/25,000 second.
- Shade level control adjustable from the outside.
- Stepless delay adjustment: 0.1–1.0 second.
- UV/IR protection at DIN16 level at all times.
- Power source: solar cell + replaceable CR2450 lithium battery.
Specifications Table
| Part Number | SPHMAUHE6500 |
| Series | YMD6500 |
| Viewing Area | 93 × 43 mm |
| Shade Level (Light State) | DIN4 |
| Shade Level (Dark State) | DIN9–13 |
| Darkening Speed | 1/25,000 second |
| Shade Level Control | Externally adjustable |
| Delay Time | 0.1–1.0 second (stepless) |
| UV/IR Protection | Up to DIN16 (constant) |
| Power Source | Solar cell + CR2450 lithium battery |
| Arc Sensor | 560 mAh, 10A (DC/AC) |