Double-Lens Welding Goggles Square, YMD-3002-1 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA premium double-lens welding goggles square YMD-3002-1 series, for electric arc welding.
Product Overview
- Dual-layer flip-up lens.
- Made from hard-coated Polycarbonate.
- Outer lens Shade #10.
- Inner lens is clear — protects against sparks, heat, and features a ventilation valve.
- Suitable for electric arc welding.
Specifications Table
| Part Number | SPGLWG2S |
| Series | YMD-3002-1 |
| Outer Lens Shade | #10 (UV/IR filter) |
| Inner Lens Shade | Clear (with ventilation valve) |
| Lens Material | Hard-Coated Polycarbonate |
| Frame Material | Soft PVC |
| Number of Lenses | 2 layers |
| Applications | Electric Arc Welding |