Auto-Darkening Welding Goggles, WG-311 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA auto-darkening welding goggles WG-311 series, auto light adjustment in milliseconds
Protects against UV and infrared radiation.
Product Overview
- Auto-darkening welding goggles — darkens in 1 millisecond (1/25,000 second).
- Polycarbonate lens at Shade #11.
- UV and infrared protection at DIN15.
- Viewing area: 92 × 31 mm.
- 2-point arc sensor for rapid auto-darkening.
- Temple length adjustable at 3 levels for a snug fit.
- Strap hole for adding a head strap — replaceable CR927 battery.
Specifications Table
| Part Number | SPGLWG311 |
| Series | WG-311 |
| Lens Shade | #11 (Auto-Darkening) |
| UV/IR Protection | DIN15 |
| Darkening Speed | 1 millisecond (1/25,000 second) |
| Viewing Area | 92 × 31 mm |
| Temple Adjustment | 3 levels |
| Battery | CR927 Lithium (replaceable) |
| Sensors | 2 points |