Spark Guard Lens, CR39 YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA CR39 spark guard lens, scratch resistant and spark resistant.
Product Overview
- Made from CR39 resin — hard, clear, and glossy.
- Good heat resistance — does not melt or deform during welding.
- Protects against welding spatter, scratches, chemicals, and solvents.
- Compatible with welding face shields.
Specifications Table
| Part Number | SPHMAULNCR39108 |
| Body Material | CR39 Resin |
| Size | 108 × 51 × 1.5 mm |
| Heat Resistance | Yes |
| Compatible With | Welding Face Shields |