Leather Spark-Proof Welding Apron, CB-001 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA CB-001 series
Leather spark-proof welding apron, heat resistant up to 250°C, spark resistant, flame retardant, scratch resistant
Made from second-split cowhide, Kevlar stitched.
Product Overview
- Made from split cowhide (2nd layer), sewn with Kevlar thread — heat and spatter resistant up to 250°C.
- Front pocket for storing tools.
- High-quality PVC plastic buckle — locks securely, releases easily.
- Adjustable strap length.
- Suitable for MIG and TIG welding.
Specifications Table
| Part Number | SPWPBCCB001 |
| Series | CB-001 |
| Body Material | Split Cowhide (2nd Layer) |
| Buckle Material | PVC |
| Stitching Thread | Kevlar |
| Heat Resistance | 250°C |
| Applications | MIG Welding / TIG Welding |