Argon Welding Gloves 9", 9032 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA 9032 series, 9-inch argon welding gloves
Goatskin, soft leather, comfortable and snug, good dexterity for small workpieces.
Product Overview
- Made from goatskin for comfort and all-day dexterity.
- Thumb design for enhanced mobility.
- Velcro and elastic wrist closure for a secure fit.
- Protects against heat from welding spatter.
Specifications Table
| Part Number | SPWPGVAR0931 |
| Series | 9032 |
| Body Material | Goatskin |
| Size | 9 inch |
| Closure System | Velcro + Elastic |
| Applications | Argon Welding |