Corded Silicone Ear Plugs, YMD513 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA YMD513 series, noise-reducing earplugs with cord, soft silicone, non-irritating, good noise reduction.
Product Overview
- 3-layer Christmas-tree shape — fits snugly in the ear canal, easy to insert.
- Earplug made from 100% pure silicone with a special manufacturing process — durable, flexible, and long-lasting.
- Noise reduction rating: SNR 32 dB, NRR 26 dB.
- Bright orange — highly visible.
- Nylon cord lanyard — comfortable against skin.
- Washable and reusable.
Specifications Table
| Part Number | SPEPEPPU513 |
| Series | YMD513 |
| Color | Orange |
| Body Material | 100% Pure Silicone |
| Cord Material | Nylon |
| Type | Earplug |
| Shape | 3-Layer (Christmas-Tree) |
| Noise Reduction (SNR) | 32 dB |
| Noise Reduction (NRR) | 26 dB |
| Reusable | Yes |