Leather Welding Helmet, YMD-606 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA leather welding helmet, economy series, excellent temperature protection, suitable for confined or humid spaces.
Product Overview
- Budget leather welding face shield made from genuine cowhide — excellent heat protection.
- Heat-resistant up to 60°C.
- Polycarbonate lens, Shade #7 (Green).
- Good ventilation for comfortable breathing.
- Strap hole for adding a head strap.
- Suitable for use in confined or humid spaces.
Specifications Table
| Part Number | SPHMWMYMD606 |
| Series | YMD-606 |
| Lens Shade | #7 (Green) |
| Body Material | Genuine Cowhide |
| Lens Material | PC (Polycarbonate) |
| Heat Resistance | Up to 60°C |
| Ventilation | Yes |
| Head Strap Hole | Yes |