Safety Glasses, YS-110 Series, Clear Lens YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA safety glasses YS-110 series, clear lens with black frame
Strong and durable, meets standards, protects eyes from foreign objects and light.
Product Overview
- Clear Polycarbonate (PC) lens — designed for maximum optical clarity.
- High Impact resistance — tested at 45 m/s, no penetration or cracking.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
- Temple length adjustable at 4 levels.
- Certified to international standards ANSI Z87.1 and EN166F.
Specifications Table
| Part Number | SPGLFG00000CLR |
| Series | YS-110 |
| Lens Material | Polycarbonate (PC) |
| Temple Adjustment | 4 levels |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s |
| Certification | ANSI Z87.1 / EN166F |
| Coating | Anti-scratch |