Safety Glasses, YS-111 Series, Clear Lens Anti-Fog YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA splash-proof glasses YS-111 series, clear lens with blue frame, strong and durable, meets standards, protects eyes from foreign objects and light.
Product Overview
- Clear Polycarbonate (PC) lens with dual-sided Anti-fog coating — ideal for indoor work.
- Military-grade protection — impact-resistant against projectiles at 45 m/s.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
- Blue nylon frame with temple length adjustable at 4 levels.
- Certified to international standards ANSI Z87.1 and EN166F.
Specifications Table
| Part Number | SPGLFG00000CLRANT |
| Series | YS-111 |
| Frame Color | Blue |
| Lens Material | Polycarbonate (PC) |
| Temple Adjustment | 4 levels |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s |
| Certification | ANSI Z87.1 / EN166F |
| Coating | Anti-fog / Anti-scratch |