Safety Glasses, YS-120 Series, Dark Lens (Shade 3) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA dark safety glasses YS-120 series, PC lens, strong and durable.
Suitable for brass welding and soldering.
Product Overview
- Dark Polycarbonate (PC) lens — suitable for brass welding and soldering.
- High Impact resistance — tested at 45 m/s, no penetration or cracking.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
- Black nylon frame with temple length adjustable at 4 levels.
- Certified to ANSI Z87.1 and EN166F. Weight: 34 g.
Specifications Table
| Part Number | SPGLFG00000BCK |
| Series | YS-120 |
| Lens Shade | Dark |
| Frame Color | Black |
| Lens Material | Polycarbonate (PC) |
| Temple Adjustment | 4 levels |
| UV Protection | UV 400 (99.9%) |
| Impact Test Speed | 45 m/s |
| Weight | 34 g |
| Certification | ANSI Z87.1 / EN166F |
| Applications | Brass Welding / Soldering |