Safety Glasses, YS-121 Series, Dark Lens (Shade 5) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA dark lens safety glasses YS-121 series, strong and durable, safe and reliable, meets standards.
Product Overview
- Dark Polycarbonate (PC) lens.
- Tested at 45 m/s with a 6.35 mm ball bearing — no penetration or cracking.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
- Temple length adjustable at 4 levels.
Specifications Table
| Part Number | SPGLFG00000BCK5 |
| Series | YS-121 |
| Lens Shade | Dark |
| Lens Material | Polycarbonate (PC) |
| Temple Adjustment | 4 levels |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s (6.35 mm ball bearing) |
| Coating | Anti-scratch |