Safety Glasses, YS-151 Series, Dark Green Lens (Shade 7) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA dark green shade #7 sun safety glasses YS-151 series.
Product Overview
- Polycarbonate (PC) lens.
- High Impact resistance — tested at 45 m/s, resistant to 6.35 mm ball bearing impact, no cracking.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
- Temple length adjustable at 4 levels.
Specifications Table
| Part Number | SPGLFG00000DG7 |
| Series | YS-151 |
| Lens Material | Polycarbonate (PC) |
| Temple Adjustment | 4 levels |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s (6.35 mm ball bearing) |
| Coating | Anti-scratch |