Safety Glasses + Cord Set, YS-301 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA clear safety glasses YS-301 series, sporty design, polycarbonate lens, high impact resistance.
Protects eyes from sparks, dust, and light.
Product Overview
- Clear Polycarbonate (PC) lens in a sport frame — military-grade impact-resistant safety eyewear.
- High Impact resistance — tested at 45 m/s with a 6.35 mm ball bearing, no penetration or cracking.
- Anti-scratch coating.
Specifications Table
| Part Number | SPGLFG91629CLRSET |
| Series | YS-301 |
| Lens Shade | Clear |
| Lens Material | Polycarbonate (PC) |
| Frame Style | Sport |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s (6.35 mm ball bearing) |
| Coating | Anti-scratch |