Safety Glasses + Cord Set, YS-302 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA mercury safety glassesYS-302 series, free pouch and cord set included.
Protects eyes from sparks, dust, and light.
Product Overview
- Mercury Polycarbonate (PC) lens in a sport frame.
- Suitable for indoor and outdoor use.
- High Impact resistance — tested at 45 m/s, resistant to 6.35 mm ball bearing impact.
- UV400 filtration at 99.9% and Anti-scratch coating.
Specifications Table
| Part Number | SPGLFG91629LCRSET |
| Series | YS-302 |
| Lens Shade | Mercury |
| Lens Material | Polycarbonate (PC) |
| Frame Style | Sport |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s (6.35 mm ball bearing) |
| Coating | Anti-scratch |