Safety Glasses, YS-311 Series, Dark Lens YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA dark lens safety glasses YS-311 series, free pouch and cord set included.
Product Overview
- Military-grade Polycarbonate (PC) lens.
- Suitable for indoor use — High Impact resistance, tested at 45 m/s.
- UV400 filtration at 99.9% and Anti-scratch coating.
- Certified to international standards ANSI Z87.1 and EN166F.
- Weight: 25 g.
Specifications Table
| Part Number | SPGLFG91629BCK |
| Series | YS-311 |
| Lens Material | Polycarbonate (PC) |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s |
| Weight | 25 g |
| Certification | ANSI Z87.1 / EN166F |
| Coating | Anti-scratch |
| Applications | Indoor |