Safety Glasses + Cord Set, YS-312 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA dark mercury lens safety glasses YS-312 series, free pouch and cord set included.
Product Overview
- Dark mercury Polycarbonate (PC) lens in a sport frame.
- Impact-tested at 45 m/s with a 6.35 mm ball bearing — no cracking, no penetration.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
Specifications Table
| Part Number | SPGLFG91629LBKSET |
| Series | YS-312 |
| Lens Material | Polycarbonate (PC) |
| Frame Style | Sport |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s (6.35 mm ball bearing) |
| Coating | Anti-scratch |