Safety Glasses + Cord Set, YS-313 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA sporty technician glasses YS-313 series, yellow lens, safe and reliable, passes high-impact resistance test.
Product Overview
- Yellow Polycarbonate (PC) lens — suitable for indoor and outdoor use.
- Sport frame.
- High Impact resistance — tested at 45 m/s with a 6.35 mm ball bearing, no penetration or cracking.
- UV400 filtration at 99.9% and Anti-scratch coating.
Specifications Table
| Part Number | SPGLFG91629YELSET |
| Series | YS-313 |
| Lens Material | Polycarbonate (PC) |
| Frame Style | Sport |
| UV Protection | UV400 (99.9%) |
| Impact Test Speed | 45 m/s (6.35 mm ball bearing) |
| Coating | Anti-scratch |
| Applications | Indoor / Outdoor |