Safety Glasses, YS-510 Series, Clear Lens YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA clear safety glasses YS-510 series, splash-proof, sporty design.
Product Overview
- Clear Polycarbonate (PC) lens.
- Temple length adjustable at 4 levels.
- UV400 filtration at 99.9%.
- Anti-scratch coating.
Specifications Table
| Part Number | SPGLFGYS510 |
| Series | YS-510 |
| Lens Shade | Clear |
| Lens Material | Polycarbonate (PC) |
| Temple Adjustment | 4 levels |
| UV Protection | UV400 (99.9%) |
| Coating | Anti-scratch |
| Applications | Indoor |