PC Safety Face Shield, YMD-514 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA PC safety face shield YMD-514 series, provides excellent face and eye protection.
Product Overview
- 2 mm Polycarbonate (PC) safety face shield with UV 380 nm coating.
- High Impact resistance up to 120 m/s (tested with 6.35 mm ball bearing).
- Special ratchet adjustment system to fit the head securely, with anti-slip lock to prevent self-sliding.
- Heat-resistant up to 130°C.
Specifications Table
| Part Number | SPHMPHHELYMD514 |
| Series | YMD-514 |
| Body Material | Polycarbonate (PC) |
| Thickness | 2 mm |
| UV Coating | UV 380 nm |
| Impact Resistance | 120 m/s (6.35 mm ball bearing) |
| Heat Resistance | Up to 130°C |
| Head Adjustment | Ratchet adjustment system |
| Lock System | Anti-slip lock |