Welding Face Shield, YMD-518 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA Welding Face Shield YMD-518 series, protection against dust and chemicals, UV 380 nm coating.
Product Overview
- Welding shade #9 lens — converts welding arc light to green to reduce glare and protect eyesight during use.
- Made from 2 mm Polycarbonate (PC) with UV 380 nm coating.
- Protects the face from welding spatter, dust, and chemicals.
- Special ratchet adjustment system to fit the head securely, with anti-slip lock to prevent self-sliding.
- Heat-resistant up to 130°C — suitable for stick welding, argon welding, and factory work.
Specifications Table
| Part Number | SPHMPHHELYMD518 |
| Series | YMD-518 |
| Lens Shade | Green |
| Body Material | Polycarbonate (PC) |
| Thickness | 2 mm |
| Welding Shade | #9 |
| UV Coating | UV 380 nm |
| Heat Resistance | Up to 130°C |
| Head Adjustment | Ratchet adjustment system |
| Lock System | Anti-slip lock |
| Applications | Stick Welding / Argon Welding / Factory Work |