PVC Splash Guard Shield, SM815V Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA PVC splash guard shield SM815V series, protects face and eyes from chemicals and dust.
Product Overview
- Clear PVC anti-spatter face shield with 1 mm aluminum edge.
- Protects the face from chemical splatter, grinding sparks, and welding debris.
- Adjustable for a secure fit during use.
- Impact protection from various materials.
Specifications Table
| Part Number | SPHMPHFCSPVC |
| Series | SM815V |
| Body Material | PVC |
| Edge Material | Aluminum |
| Size | 8 x 15.5 inch |
| Edge Thickness | 1 mm |
| Adjustable | Yes |