Safety Face Shield PC, SM815C Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA PC face shield SM815C series, protects face and eyes.
Product Overview
- PC safety face shield, 8 x 15.5 inch.
- 1 mm aluminum edge.
- Adjustable for a secure fit during use.
- Protects against sparks from grinding and welding.
Specifications Table
| Part Number | SPHMPHFCSPC |
| Series | SM815C |
| Size | 8 × 15.5 inch |
| Edge Thickness | 1 mm |
| Adjustable | Yes |