Safety Helmet – Slide Adjust (TIS Certified) YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA slide adjust safety helmet, TIS certified and impact resistant.
Product Overview
- Shell made from HDPE (High Density Polyethylene), a plastic with strong, tough, and durable properties.
- PIN-LOCK SUSPENSION sliding adjustment system, adjustable from 50–65 cm.
- Inner harness is 2.5 cm nylon strap with 6-point impact absorption for even force distribution.
- Safety helmet brim features a full channel to channel water away and prevent splashing.
- Side slots for use with accessories such as earmuffs, welding masks, and face shield assemblies.
- Certified to TIS standard.
- Available in 7 colors: White/Gray, Green, Red, Dark Blue, Blue, Orange, Yellow.
Specifications Table
| Part Number | SPSCCAISWGR | SPSCCAISGRE | SPSCCAISRED | SPSCCAISBU | SPSCCAISBLU | SPSCCAISORG | SPSCCAISYLW |
| Color | White/Gray | Green | Red | Dark Blue | Blue | Orange | Yellow |
| Body Material | HDPE (High Density Polyethylene) | ||||||
| Suspension System | PIN-LOCK (Sliding) | ||||||
| Harness Strap | 2.5 cm Nylon Strap with 6-Point Impact Absorption | ||||||
| Adjustable Size | 50 – 65 cm | ||||||
| Weight | 350 g | ||||||
| Standard | Certified to TIS | ||||||
| Brim | Full Brim with Water Channel | ||||||