Medical Safety Goggle, 3000 Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA safety, chemical splash protection goggles 3000 series, with valve
Comprehensive eye protection for all situations.
Product Overview
- 2 mm Polycarbonate (PC) lens — strong, durable, impact- and scratch-resistant.
- Anti-fog coating with built-in ventilation to prevent fogging and moisture buildup inside the goggle.
- UV protection.
- Large PVC frame designed to conform to the face and nose bridge — soft and non-irritating.
- Suitable for chemical mixing, spray painting, grinding/polishing, and laboratory work.
- Soft, comfortable to wear, and non-irritating.
Specifications Table
| Part Number | SPGLPG3000 |
| Series | 3000 |
| Lens Material | Polycarbonate (PC) |
| Frame Material | PVC |
| Lens Thickness | 2 mm |
| Protection | Chemical / Impact / UV / Scratch |
| Ventilation | Built-in ventilation |
| Coating | Anti-fog |