Carbon Face Mask

Brand :
AIRLINE

Caution

    Product Description

    Carbon Face Mask PF-3C

    Carbon mask designed for PM2.5 protection and odor reduction. Featuring a 6-layer construction a 3D ergonomic design for a secure fit. Suitable for general use or polluted environments, such as areas with vehicle exhaust, non-toxic vapors, and crowded spaces.

    Carbon Face Mask (PF-3C)

    General Description: A high-performance 3D ergonomic mask designed for PM2.5 filtration and odor reduction. The structure is engineered to provide a secure fit to the face contour while maintaining high breathability.

    Key Features & Technical Details:

    • Filtration System: Multi-layer construction (6-layer protection) for effective particle filtration.
    • Active Carbon Layer: Integrated active carbon filter to neutralize unpleasant odors and organic vapors.
    • 3D Ergonomic Design: Designed to provide a snug and comfortable fit, reducing gaps around the nose and chin.
    • Main Application: Suitable for general-purpose use in polluted environments, including:
      • Protection against PM2.5 and airborne dust.
      • Filtering vehicle exhaust and non-toxic industrial vapors.
      • Daily use in crowded public spaces.

    Storage & Maintenance:

    • Shelf Life: 3–5 years (depending on storage conditions).
    • Storage Condition: Store in a cool, dry place away from direct sunlight and strong chemical odors.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat