YAMADA Carbon Mask 8242 KN95 Double Valve

Brand :
YAMADA

Caution

    Product Description

    The YAMADA 8242 is a high-performance KN95/FFP2 particulate respirator designed specifically for high-pollution environments and industrial tasks. It is best known for its dual-valve system, which makes breathing much easier compared to standard single-valve or valveless masks.

    The YAMADA 8242 is a high-performance KN95/FFP2 particulate respirator designed specifically for high-pollution environments and industrial tasks. It is best known for its dual-valve system, which makes breathing much easier compared to standard single-valve or valveless masks.

    Core Benefits

    • Dual Exhalation Valves: Features two large side valves that quickly release hot air and moisture. This prevents heat buildup inside the mask, making it much more comfortable for long shifts or physical activity.
    • Activated Carbon Layer: Includes a specialized charcoal filter layer that doesn't just block dust—it also neutralizes odors and filters out light chemical vapors (like those from paint or exhaust).
    • Superior Filtration: Certified to block at least 94–95% of fine particles, including PM2.5, smoke, pollen, and metal fumes.
    • Ergonomic "V-Shape": The contoured design provides a tight seal around the nose and chin while leaving enough space around the mouth for easier speaking.

    Design & Comfort

    • Soft Nose Seal: An internal foam sponge pad sits on the bridge of the nose to prevent air leakage and stop glasses from fogging up.
    • Skin-Friendly Straps: Uses soft, latex-free polyester ear loops that reduce pressure on the ears during extended wear.
    • Foldable & Portable: The flat-fold design allows you to tuck it into a pocket easily when not in use.

    Standard

    • KN95 standard GB2626-2006 from CNAS Labs equivalent to U.S. N95 and the EUROPEAN FFP2

    Who is it for?

    This mask is ideal for workers in grinding, soldering, or woodworking, as well as urban commuters looking for maximum protection against heavy smog and vehicle emissions.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat