SONAX multipurpose MoS2 oil

Caution
Product Description
Sonax MoS2 Oil (often called "multipurpose oil" or "universal oil") is a versatile lubricant and maintenance spray known for its high-performance protective properties. It is produced in Germany and has been certified by the German Automobile Association (ADAC) for its quality and effectiveness.
Sonax MoS2 Oil is a high-grade, German-made multipurpose spray designed for lubrication, cleaning, and protection. Its name comes from its key ingredient, Molybdenum Disulfide (MoS2), which creates a durable, friction-reducing layer on metal.
Functions
- Lubricates: Stops squeaks and ensures smooth movement in hinges, locks, and chains.
- Loosens: Penetrates deep into rusted or seized parts (like bolts) to break them free.
- Protects: Leaves a thin film that prevents rust and corrosion on bare metal surfaces.
- Displaces Water: Dries out damp electrical components to help engines start.
- Cleans: Easily removes sticky residues like tar, glue, and grease.
Why It Is Different
Unlike standard lubricants, the MoS2 particles allow it to withstand extreme pressure and heavy loads. It is also formulated to be gentle on most non-metal materials, making it safe for use near rubber, plastic, and car paint.
Applications
- Garage: Battery terminals, spark plugs, and wheel rims.
- Home: Window tracks, garden shears, and bicycle maintenance.
- Work: Industrial machinery and power tools.
| Product Code | Product Size | Recommended Use | Key Features |
|---|---|---|---|
| SONAX-150ML | 150 ml | Compact/Travel kits | Portable, ideal for small toolboxes and emergency kits. |
| SONAX-200ML | 200 ml | Household maintenance | Standard size for fixing squeaky hinges or sticking locks at home. |
| SONAX-300ML | 300 ml | Garage and DIY | Balanced size for routine bicycle or motorcycle upkeep. |
| SONAX-400ML | 400 ml | Frequent/Workshop use | High-capacity can for regular automotive repairs and seized parts. |