2-Drawer Tool Cart 770x470x896MM

Brand :
SATA TOOLS

Caution

    Product Description

    SATA TOOLS● Two drawers plus one cabinet deign, more suitable for routine repair and movement and cost-effective
    ● Inner dimensions of drawer: 1st - 2nd layers: 563 x 404 x 90MM (L x W x H)
    ● Dimension of partition inside the cabinet: 195 x 390MM (L x W)
    ● Designed with four side edges and reinforced backplate, ensuring higher strength and durability
    ● 45MM reinforced ball bearing slider and single drawer with a max. load of 35kg
    ● ensuring smooth opening and closing even under the rated load
    ● 5-Inch heavy duty caster, ensuring smooth traveling, lower noise and longer service life
    ● Thickened full polish aluminum alloy handle, more elegant and durable
    ● Dual-Color plastic spraying process, ensuring elegant appearance. Grey plastic pitting surface, not easy to be scratched
    ● EVA mat provided for all drawers and partitions
    ● Overall rated load: 200kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat