Schake Cut Resistant Glove PU Coated Level E

Brand :
MISUMI PB LOCAL

Caution

    Product Description

    Schake Cut Resistant Glove PU Coated Level E

    Cut-resistant gloves made from HPPE material with PU coating, offering cut resistance level E. They provide protection against cuts, slashes, and punctures, with excellent abrasion resistance. The gloves fit snugly, are anti-slip, ensure good grip for handling workpieces, and are resistant to chemicals and corrosive oils.

    Schake Cut Resistant Glove PU Coated Level E

    • Made from special HPPE fibers, offering high strength while remaining lightweight.
    • Fully palm-coated with PU (polyurethane).
    • Provides maximum cut resistance level E (Cut E).
    • Designed for enhanced chemical resistance and anti-slip performance.
    • Features excellent cut and abrasion resistance, effective protection against sharp objects, and ensures a secure grip with good handling performance.
    • Standard: EN 388:2016
    • Performance Level: 4543EX
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat