40Pc. HSS Coarse Thread Tap & Die Set
Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Lifetime Warranty
Product Description
SATA TOOLS● 21-piece taper tap/second tap/bottoming tap set: M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.5, M12 x 1.75
● 7-piece threading die set: M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.5, M12 x 1.75
● 5-piece tap extractor set
● 1-piece tap and die ratchet wrench
● 2-piece tap adapter set M3-M4, M5-M12
● 1-piece round die adapter M3-M12
● 1-piece operating lever
● 1-piece chrome-vanadium steel hex key 4MM
● 1-set thread pitch gauge
● SATA tap and die ratchet wrench with higher torque output than traditional wrenches, convenient operation and good endurance.
● Made of high-quality HSS through all-grinding
● Surface underwent vapor oxidation treatment, ensuring more smooth tapping without caking
● Longer service life than traditional tap
● Scope of application: in general, thread machining of carbon steel, alloy steel, cast iron, etc.