7Pc. VDE Insulated Screwdriver Set

Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
- Please refer to warranty terms of each single product in the set.
Product Description
SATA TOOLS● 61311 G series insulated slotted screwdriver with tricolor handle 2.5 x 75MM
● 61313 G series insulated slotted screwdriver with tricolor handle 4.0 x 100MM
● 61314 G series insulated slotted screwdriver with tricolor handle 5.5 x 125MM
● 61315 G series insulated slotted screwdriver with tricolor handle 6.5 x 150MM
● 61211 G series insulated Phillips screwdriver with tricolor handle #0 x 60MM
● 61212 G series insulated Phillips screwdriver with tricolor handle #1 x 80MM
● 61213 G series insulated Phillips screwdriver with tricolor handle #2 x 100MM
● Certified against German VDE and proved by 10000V dielectric withstand voltage test, in compliance with IEC/EN 60900.Precautions:
● Please check the product carefully before use to ensure that the insulation layer is free of damage.
● Ensure that the insulated tools are clean and dry.
● As the insulated screwdrivers are precision tools, please select one of proper size.
● Be sure to wear protective clothing and use appropriate PPEs (such as safety gloves and insulating mats) during operation with power on.
● Please handle and store the product carefully so as not to damage the insulation layer.